Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals2S-1509: 91.95mm Shaft Diameter Lip Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals2S-1509: 91.95mm Shaft Diameter Lip Seal
2S-1509: 91.95mm Shaft Diameter Lip Seal

Lip seal

Brand: Cat

Product Images
2S-1509: 91.95mm Shaft Diameter Lip Seal
2S-1509: 91.95mm Shaft Diameter Lip Seal
2S-1509: 91.95mm Shaft Diameter Lip Seal
2S-1509: 91.95mm Shaft Diameter Lip Seal
2S-1509: 91.95mm Shaft Diameter Lip Seal

Lip seal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2S-1509
Shaft Diameter (mm): 92.0
Material: Alloy Mixed: Metal,Plastic Plastic
Bore Diameter (mm): 117.0
Primary Sealing Material: Rubber
View More
Compatible Models for part number 2S-1509

TRUCK ENGINE

1674 1676 1693

WHEEL TRACTOR

621 623 633C 637 631C

HYDRAULIC CONTROL

183B

TRACK LOADER

983

SOIL COMPACTOR

825B

WHEEL DOZER

834 824B

LANDFILL COMPACTOR

826B

MOTOR GRADER

16

WHEEL LOADER

980 988

TRACK-TYPE TRACTOR

D8K D8H

RIPPER

8D

MARINE ENGINE

D336 D342C D342 D343

PIPELAYER

583K

INDUSTRIAL ENGINE

D342 D343 D342C

WHEEL SCRAPER

666 666B 657 657B

TRUCK

769 769B

TRACTOR

768B

GAS ENGINE

G343 G342C

BULLDOZER

8S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced