Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBelts & PulleysBelts2S-2743: 1410mm Long Raw Edge Cogged V-Belt
HomeHardware, Seals, & ConsumablesBelts & PulleysBelts2S-2743: 1410mm Long Raw Edge Cogged V-Belt
2S-2743: 1410mm Long Raw Edge Cogged V-Belt

Width: 12.7 mm (0.50 in)

Brand: Cat

Product Images
2S-2743: 1410mm Long Raw Edge Cogged V-Belt
2S-2743: 1410mm Long Raw Edge Cogged V-Belt

Width: 12.7 mm (0.50 in)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2S-2743

Units of Measure

USMetric
Belt Length (in): 55.51
Belt Width (in): 0.5
Belt Type: V-belts - Cogged
Belt Length (mm): 1,410.0
Belt Width (mm): 12.7
View More
Compatible Models for part number 2S-2743

TRACK-TYPE TRACTOR

D8H

MARINE ENGINE

3208

INDUSTRIAL ENGINE

3116 3126B

TRUCK

793B 793C 785 789C 785C

TRACTOR

784C

WHEEL LOADER

950F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced