Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins2S-3745: No. 10 (.190)"-16 x 1/2" Hex Head Screw
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins2S-3745: No. 10 (.190)"-16 x 1/2" Hex Head Screw
2S-3745: No. 10 (.190)"-16 x 1/2" Hex Head Screw

Machine Screw

Brand: Cat

Product Images
2S-3745: No. 10 (.190)"-16 x 1/2" Hex Head Screw
2S-3745: No. 10 (.190)"-16 x 1/2" Hex Head Screw
2S-3745: No. 10 (.190)"-16 x 1/2" Hex Head Screw
2S-3745: No. 10 (.190)"-16 x 1/2" Hex Head Screw
2S-3745: No. 10 (.190)"-16 x 1/2" Hex Head Screw

Machine Screw

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2S-3745
Screw Type: Self-tapping
Head Type: Hex
Drive Type: External Hex
Drive (in): 5/16
Material: Steel,Alloy Mixed: Metal
Coating: Not Specified
Thread Size (in - TPI) (in): #10-16
Length (in): 1.0
Grip Length (in): Not specified
Head Height (in): 0.12
View More
Compatible Models for part number 2S-3745

TRUCK ENGINE

C9

INTEGRATED TOOLCARRIER

IT38G II IT14G2 IT38G IT14G IT28G

LOAD HAUL DUMP

R1700G R2900 R2900 XE

WINCH

59N 59L 58L 59 58

MOTOR GRADER

120M 12M 3 AWD 16M 140M 14M 12M 160M

TRACK-TYPE TRACTOR

D10 30/30 D3C III D4C III D5C III D6C D7F D5 D8L D8H D9G D9R D9L D9N D9H DEUCE D10N D11N

MINING EXCAVATOR

5230B 5230 5130B

FRONT SHOVEL

5080

EXCAVATOR

330 L 320-A L 325-A FM L 320-A S 320-A N 375-A L 325-A 322N 322-A LN 312-A 350-A 330 LN 350-A L 322-A L 322-A N 330-A L 317-A 322 LN 320-A 322 L 317-A N 330-A 317 N 320N 315-A 375-A 330-A LN 320 L

VIBRATORY COMPACTOR

CS-56 CS-54 CP-533D CP-533E CS-44 CS-433E CS-663E CS-531D CP-663E CP-433E CS-423E CS-533D CS-533E CS-76 CS-74 CP-563E CP-563D CS-64 CP-64 CP-54 CP-56 CP-573E CP-44 CS-583E CS-583D CS-573D CS-573E CS-683E CP-76 CS-563D CS-563E CP-74

WHEEL TRACTOR

615 613 613B

TRACK LOADER

933C 983 939 933 939C 977K

SOIL COMPACTOR

825C 815B

BACKHOE LOADER

414E 426B 438C 426C 438D 438B 424D 436C 436B 446D 446B 422F 434E 422E 434F 420D 432E 444F 420E 432F 432D 444E 420F 442D 430D 442E 430E 430F 450E 450F 416E 428F 416F 416C 428D 416D 428E 428B 416B 428C

WHEEL DOZER

814B 824C

LANDFILL COMPACTOR

826C 816B

COMPACT WHEEL LOADER

910G 914G 914G2

WHEEL LOADER

928G 950B 950E 950F 966D 966F 966E 930G 930K 930M 980F II 950B/950E 924GZ 938G II 924G 924K 980C 980F 938G 938K 938M 926M

FORWARDER

574B 554 564

CHALLENGER

70C 65 65C 65B 65E 65D 75D 75C 75E 85C 85E 85D 95E

RIPPER

11 10 9 8

TRUCK

69D 773E 773D 775E 775D 777D 769D

QUARRY TRUCK

777E 775D 773E 771D

TRACTOR

776D

BULLDOZER

10SU 11SU 8S 8U 9C 9U 9S 11U 10U 8A 9SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced