Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings2S-4663: 2.62 x 31.42mm 75A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings2S-4663: 2.62 x 31.42mm 75A NBR O-Ring
2S-4663: 2.62 x 31.42mm 75A NBR O-Ring

O-ring

Brand: Cat

Product Images
2S-4663: 2.62 x 31.42mm 75A NBR O-Ring
2S-4663: 2.62 x 31.42mm 75A NBR O-Ring
2S-4663: 2.62 x 31.42mm 75A NBR O-Ring
2S-4663: 2.62 x 31.42mm 75A NBR O-Ring
2S-4663: 2.62 x 31.42mm 75A NBR O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2S-4663

Units of Measure

USMetric
Cross Section Diameter (mm): 2.62
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 31.42
Inside Diameter (in): 1.237
Material: NBR (75),NBR - Nitrile,Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
Dash Size: 124
View More
Compatible Models for part number 2S-4663

TRUCK ENGINE

C-18

INTEGRATED TOOLCARRIER

IT62G IT62H IT12 IT38H IT28G IT62G II IT38G II

WHEEL TRACTOR-SCRAPER

613G

WHEEL SKIDDER

535D 535C 545D 545C 525D 525C 555D 530B

UNDERGROUND ARTICULATED TRUCK

AD22

EXCAVATOR

375-A L 336F XE 225B 225D 336F L XE 350-A L 229D 350 L 336E H 231D 336F LN XE 336F LNXE 235C 235D 245D 245B 336D2 L XE 336E LH 336D2 LXE 336E LNH 350-A 229 225 215 336D2 XE 375-A

WHEEL TRACTOR

650B 651B 660B 615C II 631D 631E 631C 641B 666B 615 611 627 621 623 637 641 651 657 666 623B 623E 621B 633C 657B 621R 621E 621F 633D 621S 639D 615C 627B 637D 637E

VEHICULAR ENGINE

D346 D348 D349

TRACK LOADER

935C 935B 931 943 953 931B 931C 931C II 983B 935C II

PETROLEUM ENGINE

C15 C18

SOIL COMPACTOR

825 815 825K 815F II 815K 815F

PETROLEUM TRANSMISSION

TH31-E61 TH48-E70 TH35-E81 CX31-P600

BACKHOE LOADER

426B 438C 438B 416 426 428 436B 438 436 446 428B 416B 428C

WHEEL DOZER

834 834B 834K 824K 814F II 814K 814F 814 824

LANDFILL COMPACTOR

836 826 816F II 816K 836K 816 826K 816F

AG TRANSMISSION

TA19-M2WD TA22-M4WD TA19-M4WD

COMPACT WHEEL LOADER

910 902 908 906 906H 907H 908H

WHEEL LOADER

960F 972G 972H 972K 950G 962H 950F 962G 950H 950K 962K G926 G910 988B 988K 966C 966F 966H 966G 930G 930H 966K 966R 814K 924H 924G 962G II 938H 928H 928G 966 GC 950G II 928HZ 980GC 988 994 992 980F II 966F II 924GZ 924HZ 972G II 938G II 992D 992B 980C 992C 980F 970F 966G II 950F II

ARTICULATED TRUCK

725C 730C2 D35HP D350E 725C2 730 EJECTOR D400E D400D 730C D400 725 D40D 730 735

UTILITY COMPACTOR

CB1.8 CB1.7

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

C18 3456 C-15 C-16 3406E 3406C D348 D349 D346 C15

WHEEL SCRAPER

621E 621B 613C 613B 613 613C II

LOGGER

227

TRACTOR

772B 784C 784B 772 776 768C

BULLDOZER

9SU D5C PAT 10SU 7SU 11SU 8S 8U 9C 9U 9S 10C D5C PATLGP 11U 7A 10S 7S 7U 10U 8A 3S 5A PAT 3P

UNDERGROUND ART TRUCK

AD22 AD45B AD60 AD55 AD30

POWER MODULE

TR43-C18L

TRANSMISSION-ONHIGHWAY

CX31

LOAD HAUL DUMP

R1700 R1300G II

OFF HIGHWAY TRUCK

777

WINCH

57H 53 57 59 58 59N 59L 58L

MOTOR GRADER

120G 24 16 14 18 120M 120K 120M 2 140M 140K 140G 130G 140K 2 12M 3 12M 2 140M 3 140M 2 160M 2 160M 3 18M3 12M 3 AWD 16M 160 16G 14L 150 14M 160M 3 AWD 140 16GC 14G 12G 12M 24M 12K 14M3 120 160K 160G 160M 140M 3 AWD 16M3 14M-3 120K 2

BACKHOE

D3 931

TRACK-TYPE TRACTOR

D6R III D3C II D6XE D10 D6R II D3B D3C D4B D4C D5C D5N D6N D3 D6 D6 XE D10N D10R D11N D11R D7H D8L D9G D8R II D9L D9N D9H D4C II D7R II

MARINE ENGINE

D349 D346 D348

PIPELAYER

578 561H PL87 583R 589

MINING EXCAVATOR

5230B 5110B 5130 5230 5130B

FRONT SHOVEL

235C 5080

VIBRATORY COMPACTOR

CS-573 CB1.8 CP-533C CB1.7 CS-583 CS-563 CS-531C CS-533 CS-531 CS-533C CP-563C CP-563 CS-583C CP-533 CS-573C CB-14 CS-563C

MOBILE HYD POWER UNIT

TH43-C18

PETROLEUM PACKAGE

TH31-E61 TH35-E81 CX31-P600-

RIPPER SCARIFIER

140G 130G 12G 16G

ENGINE

C15 C18

EJECTOR TRUCK

730C 730C2 EJ 730

WATER DELIVERY SYSTEM

777G CAT WDS

COLD PLANER

PR-1000C PR-450 PR-750B PR-1000

WIDE BODY TRUCK

707

CHALLENGER

55 MT700 MT800 35 45 MTC735 MTC745 MTC755 MTC765

TRANSMISSION

TA22 CX31 HT CX31 CX31-P300

RIPPER

953 943 3 7 9 8 11 10

OFF-HIGHWAY TRUCK

D10R

TRUCK

775F 777G 777F 785 789 773F 785C 785B 773 777

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced