Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsCustom Adapters2S-5551: 87.37mm Length Exhaust Coupling
HomeHoses & TubesAdapters, Couplings, & FittingsCustom Adapters2S-5551: 87.37mm Length Exhaust Coupling
2S-5551: 87.37mm Length Exhaust Coupling

Cat® Exhaust Coupling For Turbocharger

Brand: Cat

Product Images
2S-5551: 87.37mm Length Exhaust Coupling
2S-5551: 87.37mm Length Exhaust Coupling
2S-5551: 87.37mm Length Exhaust Coupling
2S-5551: 87.37mm Length Exhaust Coupling
2S-5551: 87.37mm Length Exhaust Coupling

Cat® Exhaust Coupling For Turbocharger

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2S-5551

Units of Measure

USMetric
Height (in): 4.62
Height (mm): 117.32
Inside Diameter (in): 3.25
Inside Diameter (mm): 82.55
Length (in): 3.44
Length (mm): 87.37
Material: Cast Iron,Gray (Flake) Iron
View More
Compatible Models for part number 2S-5551

WHEEL TRACTOR

627 621 623 627B 621B 623B

TRACK LOADER

955H 977H 951B 955K 977K 955L

SOIL COMPACTOR

815

WHEEL DOZER

814 824

LANDFILL COMPACTOR

816

MOTOR GRADER

12G 140 120 140G 12F 12E 14G 14E 16G

WHEEL LOADER

966C 980B

WHEEL SKIDDER

528

TRACK-TYPE TRACTOR

D7F D7G D6C D6D D5

ENGINE - MACHINE

3306

PIPELAYER

572F 572G 571G 571F 561C

WHEEL SCRAPER

637 627 637B 627B

EXCAVATOR

245 235

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced