Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home2S-5648: Engine Air Filter
Home2S-5648: Engine Air Filter
2S-5648: Engine Air Filter

Standard Efficiency Engine Air Filter - Primary

Brand: Cat

Product Images
2S-5648: Engine Air Filter
2S-5648: Engine Air Filter

Standard Efficiency Engine Air Filter - Primary

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2S-5648

Units of Measure

USMetric
Efficiency Rating: Standard Efficiency
Width (mm): 324.6
Shape: Round
Type: Primary
Height (mm): 324.6
Depth (mm): 292.9
Depth (in): 11.531
Height (in): 12.78
Width (in): 12.78
View More
Compatible Models for part number 2S-5648

TRACK-TYPE TRACTOR

D8H

GENERATOR

SR4

GEN SET ENGINE

3306

TRUCK ENGINE

1673B 1673

INDUSTRIAL ENGINE

D342C D342 3306 D333C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced