Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips2S-7010: 63.50mm Internal Diameter Clip
HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips2S-7010: 63.50mm Internal Diameter Clip
2S-7010: 63.50mm Internal Diameter Clip

Clip

Brand: Cat

Product Images
2S-7010: 63.50mm Internal Diameter Clip
2S-7010: 63.50mm Internal Diameter Clip
2S-7010: 63.50mm Internal Diameter Clip
2S-7010: 63.50mm Internal Diameter Clip
2S-7010: 63.50mm Internal Diameter Clip

Clip

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2S-7010
Material Description: steel clip
Notes: Fastener Offset: 12, To Fit Transfer: M10 or 3/8, Clamping Diameter: 63.5, Clamp Thickness: 1.5, CL Clamp CL Fastener: 59.5
Clamp Width (mm): 25.4
Material: Carbon Steel
View More
Compatible Models for part number 2S-7010

UNDERGROUND ART TRUCK

AE40 II AD45

WHEEL HARVESTER

550B 560B

MOTOR GRADER

12G 24H 12K 120G 160K 120K 160G 140M 2 140K 140G 160M 2 16G 130G 140K 2 14G

TRACK-TYPE TRACTOR

D9G D9L D10N D10R

ASPHALT PAVER

AP500F AP555F

MARINE ENGINE

C4.4 C9 D349 D346 D348

MINING EXCAVATOR

5110B

PETROLEUM PACKAGE

TH48-E80 CX31 TH48-E70 CX31-C15I CX31-C13I CX35-P800

RIPPER SCARIFIER

12G 130G 140G 16G

GENERATOR SET

C7.1 C18 C15 C9 C4.4

WHEEL TRACTOR

650B 651B 660B 657B 615 657G 611 615C 615C II 641B 666B

RECLAIMER MIXER

RM-300

HYDRAULIC CONTROL

193B 173B 183B

PETROLEUM ENGINE

C15 C13 C18

COLD PLANER

PM-465

WHEEL DOZER

844 854G 854K 844H

LANDFILL COMPACTOR

836 836K

PETROLEUM GEN SET

C15

WHEEL LOADER

972H 990H 990 992G 992K 990 II 966H 994F 994H

ROAD RECLAIMER

RR-250

SOIL STABILIZER

SS-250

CHALLENGER

55 35 45

INDUSTRIAL ENGINE

C18 D348 D349 D346 C-15 C-16 C15

WHEEL SCRAPER

666 666B 657 657B

TRUCK

69D 769 773 777 769B 769D 769C

QUARRY TRUCK

771D 771C

TRACTOR

772 776 768C 768B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced