Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageUndercarriage HardwareNuts2S-7063: Track Nut
HomeUndercarriageUndercarriage HardwareNuts2S-7063: Track Nut
2S-7063: Track Nut

Cat® Track Nut Round (Spanner or Bearing), 6.000 Thread Size, 12mm Thread Pitch

Brand: Cat

Product Images
2S-7063: Track Nut
2S-7063: Track Nut

Cat® Track Nut Round (Spanner or Bearing), 6.000 Thread Size, 12mm Thread Pitch

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2S-7063

Units of Measure

USMetric
Thickness (mm): 130.05
Thickness (in): 5.12
Nut Type: Round (spanner Or Bearing)
Thread Size (in - TPI) (in): 6/1-12
Hand of Thread: RH
Material: Alloy Iron,Ductile (Spheroidal) Iron
Thread Size (dia x pitch) (mm): 6.000x12
Thread Size (in): 0.236
Drive (mm): 99,999.99
Thread Size (mm): 6.000
Drive (in): 3937.008
View More
Compatible Models for part number 2S-7063

TRACK-TYPE TRACTOR

D7G2 D7F D7G

PIPELAYER

571G 572G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced