Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings5F-1248: 133.350mm Inside Diameter Cone Bearing
HomeDrivetrainDifferentialsDifferential Bearings5F-1248: 133.350mm Inside Diameter Cone Bearing
5F-1248: 133.350mm Inside Diameter Cone Bearing

Cat® Tapered Roller Bearing

Brand: Cat

Product Images
5F-1248: 133.350mm Inside Diameter Cone Bearing
5F-1248: 133.350mm Inside Diameter Cone Bearing
5F-1248: 133.350mm Inside Diameter Cone Bearing
5F-1248: 133.350mm Inside Diameter Cone Bearing
5F-1248: 133.350mm Inside Diameter Cone Bearing

Cat® Tapered Roller Bearing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5F-1248

Units of Measure

USMetric
Inside Diameter (mm): 133.35
Width (mm): 46.038
Inside Diameter (in): 5.25
Width (in): 1.8125
Material: Alloy Steel
View More
Compatible Models for part number 5F-1248

TRACK-TYPE TRACTOR

D9T D9R D7F D7G D9 D7G2 D10T2 D10T

BRUSH CUTTER

BR624 MR-244

FELLING HEAD

HF221 HF201 HFW221 HFW222 SC-57 SS-56 SH-56B HF201B

PIPELAYER

572G 571G

WHEEL FELLER BUNCHER

2670D

TRACK LOADER

983B 955K 955L 983

EXCAVATOR

245 245D 245B 235D

WHEEL DOZER

854 844 844H 854G 854K 844K

WHEEL LOADER

990 II 992G 990K 990H 992K 990 992

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced