Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws2S-9255: No. 4 (.112)"-40 x 3/8" Socket Head Internal Hex Screw
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws2S-9255: No. 4 (.112)"-40 x 3/8" Socket Head Internal Hex Screw
2S-9255: No. 4 (.112)"-40 x 3/8" Socket Head Internal Hex Screw

Cat® 4.65mm Head Diameter Hexagonal Socket Head Bolt

Brand: Cat

Product Images
2S-9255: No. 4 (.112)"-40 x 3/8" Socket Head Internal Hex Screw
2S-9255: No. 4 (.112)"-40 x 3/8" Socket Head Internal Hex Screw

Cat® 4.65mm Head Diameter Hexagonal Socket Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2S-9255

Units of Measure

USMetric
Hand of Thread: RH
Material: Alloy Steel
Thread Size (dia x pitch) (mm): No. 4 (.112)x40
Grip Length (in): 0.05
Bolt Type: Socket Head
Thread Size (in): 0
Class or Grade: Astm A574 (180 Ksi)
Bolt Length (in): 0.375
Thread Size (mm): No. 4 (.112)
Grip Length (mm): 1.27
Bolt Length (mm): 9.53
View More
Compatible Models for part number 2S-9255

TRUCK ENGINE

3406C 3406B

WHEEL TRACTOR

633E II 627F 631E 623F 651E 657E 637E 621F

PETROLEUM TRANSMISSION

TH48-E70

LOAD HAUL DUMP

R1700 II

EJECTOR TRUCK

740 730 D400E II

OFF HIGHWAY TRUCK

789G 789 785 793

MOTOR GRADER

12H NA 12H 12G 120H 135H NA 12H ES 120H ES 160H 163H NA 140H 140G 120H NA 16G 140H NA 140H ES 143H 135H 160H NA 160H ES 14G

WHEEL LOADER

993K 994K 995

TRACK-TYPE TRACTOR

D6K2 XL D6K2 D6K2 LGP D6N OEM D6K XL D5R XL D5R LGP D6N LGP D6N XL D6N D6K LGP

WHEEL SKIDDER

535B 525 515 525B 545

ARTICULATED TRUCK

D300E D350E II 725 D400E D250E 740 D350E D400E II 730 735 OEM D250E II 735 D300E II

PIPELAYER

PL61

OFF-HIGHWAY TRUCK

D10R

WHEEL SCRAPER

657E

QUARRY TRUCK

771C 775B

TRUCK

785 775F 772 770 773F 769C 777C 773B 777F

TRACTOR

776C 772B 768C

GAS ENGINE

G3612 G3616

RIPPER SCARIFIER

140G 12G 16G 130G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced