Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBelts & PulleysBelts2S-9506: 1524mm Long Raw Edge Cogged V-Belt
HomeHardware, Seals, & ConsumablesBelts & PulleysBelts2S-9506: 1524mm Long Raw Edge Cogged V-Belt
2S-9506: 1524mm Long Raw Edge Cogged V-Belt

Width: 12.7 mm (0.50 in)

Brand: Cat

Product Images
2S-9506: 1524mm Long Raw Edge Cogged V-Belt
2S-9506: 1524mm Long Raw Edge Cogged V-Belt

Width: 12.7 mm (0.50 in)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2S-9506

Units of Measure

USMetric
Belt Length (in): 60.0
Belt Width (in): 0.5
Belt Type: V-belts - Cogged
Belt Length (mm): 1,524.0
Belt Width (mm): 12.7
View More
Compatible Models for part number 2S-9506

TRACK-TYPE TRACTOR

D8R D8R II D8GC D8H D10N D8 GC

WHEEL TRACTOR

621E 621F 623E 623F 627E 627F

ARTICULATED TRUCK

D250B

WHEEL SCRAPER

621E

BACKHOE LOADER

426 416 438 428 436

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced