Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRotatingV Rings2U-5385: 67mm Diameter V-Ring Type Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRotatingV Rings2U-5385: 67mm Diameter V-Ring Type Seal
2U-5385: 67mm Diameter V-Ring Type Seal

Cat® 67mm Diameter V-Ring Type Seal for Oscillating Hitch

Brand: Cat

Product Images
2U-5385: 67mm Diameter V-Ring Type Seal
2U-5385: 67mm Diameter V-Ring Type Seal
2U-5385: 67mm Diameter V-Ring Type Seal
2U-5385: 67mm Diameter V-Ring Type Seal
2U-5385: 67mm Diameter V-Ring Type Seal

Cat® 67mm Diameter V-Ring Type Seal for Oscillating Hitch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2U-5385

Units of Measure

USMetric
Diameter (in): 2.64
Diameter (mm): 67.0
Thickness (in): 0.24
Thickness (mm): 6.0
Weight (kg): 0.02
Weight (lb): 0.05
Width (in): 0.61
Width (mm): 15.5
View More
Compatible Models for part number 2U-5385

ARTICULATED TRUCK

D300E D300D D20D D250E D250D D250B D250E II D300B D300E II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced