Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws2W-3376: 1/2"-13 x 41/50" Hex Gland Screw
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws2W-3376: 1/2"-13 x 41/50" Hex Gland Screw
2W-3376: 1/2"-13 x 41/50" Hex Gland Screw

Cat® Hex Screw, 1/2-13 X 58mm

Brand: Cat

Product Images
2W-3376: 1/2"-13 x 41/50" Hex Gland Screw
2W-3376: 1/2"-13 x 41/50" Hex Gland Screw
2W-3376: 1/2"-13 x 41/50" Hex Gland Screw
2W-3376: 1/2"-13 x 41/50" Hex Gland Screw
2W-3376: 1/2"-13 x 41/50" Hex Gland Screw

Cat® Hex Screw, 1/2-13 X 58mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2W-3376

Units of Measure

USMetric
Bolt Length (in): 0.819
Bolt Length (mm): 20.8
Drive Type: External Hex
Bolt Type: Hex Head
Length (in): 5.0
Grip Length (in): 0.188
Grip Length (mm): 4.78
Material: Steel,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.02
Thread Size (mm): 0.500
Locking Feature: None
Thread Size (dia x pitch) (mm): 1/2x13
View More
Compatible Models for part number 2W-3376

TRACK-TYPE TRACTOR

D8R II D9L D9N D8R D8L D8GC D8N D8 GC

WHEEL TRACTOR

621 621B

RIPPER

9 8

PIPELAYER

589 583R 587R 578

WHEEL SCRAPER

621B

FRONT SHOVEL

5080

EXCAVATOR

375-A 375-A L

BULLDOZER

8U 9C 9U 9S 8SU 8A

WINCH

57H 59

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced