Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home2W-4246: Air Cleaner Primary Element
Home2W-4246: Air Cleaner Primary Element
2W-4246: Air Cleaner Primary Element

Standard Efficiency Engine Air - Primary

Brand: Cat

Product Images
2W-4246: Air Cleaner Primary Element
2W-4246: Air Cleaner Primary Element
2W-4246: Air Cleaner Primary Element
2W-4246: Air Cleaner Primary Element
2W-4246: Air Cleaner Primary Element

Standard Efficiency Engine Air - Primary

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2W-4246

Units of Measure

USMetric
Efficiency Rating: Standard Efficiency
Width (mm): 168.1
Shape: Round
Type: Primary
Height (mm): 168.1
Material: Carbon Steel
Depth (mm): 138.0
Depth (in): 5.433
Width (in): 6.618
Height (in): 6.618
View More
Compatible Models for part number 2W-4246

GENERATOR

SR4B SR4

GENERATOR SET

G3520C G3516 G3512

GAS ENGINE

G3612 G3512 G3616 G3516

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced