Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits2W-6082: DRIVE HSG KIT
Home
Upgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits
2W-6082: DRIVE HSG KIT
2W-6082: DRIVE HSG KIT

Cat® Drive Housing Kit (Air Starter Motor)

Brand: Cat

Product Images
2W-6082: DRIVE HSG KIT
2W-6082: DRIVE HSG KIT
2W-6082: DRIVE HSG KIT
2W-6082: DRIVE HSG KIT
2W-6082: DRIVE HSG KIT

Cat® Drive Housing Kit (Air Starter Motor)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 2W-6082

Units of Measure

USMetric
Outside Diameter (mm): 152.0
Flange Diameter (mm): 92.0
Material: Carbon Steel,Gray (Flake) Iron,Nitrile / NBR / HNBR / XNBR Rubber
Flange Diameter (in): 3.6
Outside Diameter (in): 6.0
View More
Compatible Models for part number 2W-6082

PUMPER

SPS342 SPS343

GENERATOR

SR4 SR4B

GENERATOR SET

G3516 G3508 G3516B 3508C 3516 3508B 3512 3512C 3512B 3508 C27 3412C C32 3516C 3516B

VEHICULAR ENGINE

3516 3512

ENGINE

G3516J 3516E 3516PETROLEUM C32B INDUSTRIAL C27 INDUSTRIAL 3508PETROL 3512PETROL

PETROLEUM ENGINE

3516 3512 3516C 3516B C32 3508C 3508B 3512C 3512B

OFF HIGHWAY TRUCK

785D

OEM SOLUTIONS

3412C

PETROLEUM GEN SET

3512C C32

GEN SET-MILITARY

3608

WHEEL LOADER

994 994D

ENGINE - MACHINE

C27

GEN SET ENGINE

D379B 3412 3608 3606 3412C 3516B G3520B D398B 3508 D399 3612 3616 3512 3512B 3508B 3516

MARINE AUXILIARY

3608 3516C 3516B 3512C 3512B 3508B C32 3512

MARINE ENGINE

3512C 3516 3512 3508 3616 D379A 3612 D379B C280-16 D399 C280-12 3508C 3508B 3512B C32 3412D 3412 C280-6 C280-8 D349 D346 D398A D398B 3516B 3516C

MINING EXCAVATOR

5230

ENGINE - INDUSTRIAL

3516B

INDUSTRIAL ENGINE

C32 3516B 3516C 3412 D349 D346 D398B 3512 3412E 3516 3512B 3512C 3508 D398 D399 C32B D379 D379B

TRUCK

785 789 793 793B 793C 789C 777C 777B 789B 777D 777 785C 785D 797B

GAS ENGINE

G3612 G3616 G398 G399 G3608 G3606 G3508B G379A G3520B G3516J G3520J G3512 G3516 G379 G3508

TRACTOR

772 776D 776C 776B 784C 784B

PETROLEUM PACKAGE

TH48-E70 3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert