Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes2W-6458: 9.52mm Outer Diameter Fuel Filter Line Tube
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes2W-6458: 9.52mm Outer Diameter Fuel Filter Line Tube
2W-6458: 9.52mm Outer Diameter Fuel Filter Line Tube

Cat® 7.74mm Inner Diameter Tube Used in Fuel Unit

Brand: Cat

Product Images
2W-6458: 9.52mm Outer Diameter Fuel Filter Line Tube
2W-6458: 9.52mm Outer Diameter Fuel Filter Line Tube
2W-6458: 9.52mm Outer Diameter Fuel Filter Line Tube
2W-6458: 9.52mm Outer Diameter Fuel Filter Line Tube
2W-6458: 9.52mm Outer Diameter Fuel Filter Line Tube

Cat® 7.74mm Inner Diameter Tube Used in Fuel Unit

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2W-6458

Units of Measure

USMetric
Material: Steel
Inner Diameter (in): 0.3
Inner Diameter (mm): 7.74
Outer Diameter (in): 0.37
Connector Type: Fitting (both ends)
Outer Diameter (mm): 9.52
Thickness (in): 0.04
Nut Type: Swivel
Thickness (mm): 0.89
Weight (kg): 0.14
Weight (lb): 0.3
Fitting Size (in): -6 Female 37° Flare
Thread: 9/16-18
View More
Compatible Models for part number 2W-6458

SOIL STABILIZER

SS-250 SS-250B

ROAD RECLAIMER

RR-250 RR-250B RM-350B

PUMPER

HT400

GEN SET ENGINE

3406C 3406B

GENERATOR

SR4 SR4B

GENERATOR SET

3406C

MARINE ENGINE

3406B 3406C

STABILIZER MIXER

SM-350

ENGINE - INDUSTRIAL

3406B 3406C

RECLAIMER MIXER

RM-250C RM-350B RM-350

INDUSTRIAL ENGINE

3406B 3406C

COLD PLANER

PM-465

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced