Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineLubrication SystemOil Pumps2W-6618: Oil Pump Shaft
HomeEngineLubrication SystemOil Pumps2W-6618: Oil Pump Shaft
2W-6618: Oil Pump Shaft

Cat® 71.050 mm Outer Diameter Oil Pump Drive Shaft for the engine transmits power to the impeller, enabling fluid transfer and pump operation

Brand: Cat

Product Images
2W-6618: Oil Pump Shaft
2W-6618: Oil Pump Shaft
2W-6618: Oil Pump Shaft
2W-6618: Oil Pump Shaft
2W-6618: Oil Pump Shaft

Cat® 71.050 mm Outer Diameter Oil Pump Drive Shaft for the engine transmits power to the impeller, enabling fluid transfer and pump operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2W-6618
Width (mm): 83.9
Height (mm): 83.9
Length (mm): 330.2
View More
Compatible Models for part number 2W-6618

PUMPER

SPS343 SPF343C SPF343 SPT343

GENERATOR

SR4 SR5 SR4B SR4BHV

POWER MODULE

XQC1200 PMG3516 PM3512

OFF HIGHWAY TRUCK

785D 785

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6060

ROTARY DRILL

MD6540C MD6380

MARINE AUXILIARY

3512C 3512B 3512

MARINE ENGINE

3512C 3516 3512E 3512 3508B 3512B 3516B

PETROLEUM PACKAGE

TH48-E70

GENERATOR SET

G3516 G3512 G3516B G3516C G3516E G3516H 3512 3512C 3512B G3512E G3512H

VEHICULAR ENGINE

3516 3512

ENGINE

G3516C G3516J G3516H 3512E 3512PETROL 3512B 3512C

PETROLEUM TRANSMISSION

TH48-E80

PETROLEUM ENGINE

3512 3512E 3512C 3512B

LOCOMOTIVE ENGINE

3516 3512 3512E 3512C 3512B

PETROLEUM GEN SET

3512B 3512C

WHEEL LOADER

994

GEN SET ENGINE

POWER SYS G3516C G3516B G3516 G3512 3512 3512B 3516

ENGINE - MACHINE

C4.4

ENGINE - INDUSTRIAL

CG170-16 3512B

INDUSTRIAL ENGINE

3512 3516 3512E 3512B 3512C

TRUCK

785 789 793 797 793B 789B 777D 785G 785C 785D 797B 785B

SPRAY AR

CAT WDS

TRACTOR

784C 784B

GAS ENGINE

G3512H G3512E G3512B G3512J G3516J G3516E G3516C G3516B G3512 G3516 G3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced