Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home2W-9162: Engine Crankcase Breather
Home2W-9162: Engine Crankcase Breather
2W-9162: Engine Crankcase Breather

Cat® Crankcase Breather

Brand: Cat

Product Images
2W-9162: Engine Crankcase Breather
2W-9162: Engine Crankcase Breather
2W-9162: Engine Crankcase Breather
2W-9162: Engine Crankcase Breather
2W-9162: Engine Crankcase Breather

Cat® Crankcase Breather

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2W-9162

Units of Measure

USMetric
Overall Width (in): 3.93
Overall Height (in): 3.78
Material: Nylon, 6, 6/12, 6/6 Plastic
Overall Length (in): 4.97
Overall Width (mm): 99.9
Overall Height (mm): 96.0
Overall Length (mm): 126.2
View More
Compatible Models for part number 2W-9162

GENERATOR

SR4

TRUCK ENGINE

1673C 3306C 3306B 3306 3208 3114 3116 3126 G3306

INTEGRATED TOOLCARRIER

IT62G IT24F IT12B IT14F IT38G IT14B IT38F IT28G IT28F IT28B IT18F IT18B

WHEEL HARVESTER

550 570 580

TRACK SKIDDER

D5HTSK II 527 517 D4HTSK III

WHEEL SKIDDER

518C 535B 528B 525B 525 518 515 528 545 530B

EXCAVATOR

330 L 320-A L 325B L 320-A S 320-A N 325-A 322B LN 214B E300B 322N 322-A LN 225B 213B 225D 322B 322C 330B LN 224B 212B 330-A L EL300 330 LN 206B 350-A L 205B 229D 322-A 325B 350 L 322B L 330-A L 325-A L 322 L E240 EL240 320N 320B 235B 235C 211B 235D 320B S 320B N 320B L 330B 320 L 325-A FM L E300 325 LN 350-A EL240B EL240C 330B L 325B LN E240C E240B 325 L 322-A L E120B 322-A N 229 225 325-A LN 214B FT 235 E110B 322 LN 320-A 215 EL200B 330-A E200B 330-A LN EL300B 322C FM

WHEEL TRACTOR

615C II 613C II 615 611 621R 621S 615C 627B 627E 627F

COMBINE HARVESTER

460

HYDRAULIC CONTROL

48 163 143 153 141 140

TRACK LOADER

963 973 953 973C 963B 963C 953B 953C 977L 955L

SOIL COMPACTOR

815B 815F

BACKHOE LOADER

446D 446B 446

WHEEL DOZER

814B 814F

LANDFILL COMPACTOR

816B 816F

GRAPPLE

120C 518 125C

PETROLEUM GEN SET

G3306B

COMPACT WHEEL LOADER

910F 910E

WHEEL LOADER

960F 972G 950B 950E 950G 950F 962G 966D 966C 966F 966E G936 966G 966R 930R 930T 936E 924F 936F 928F 938G 926E 938F 918F 928G 916 926 930 936 966F II 950B/950E 970F 950F II

TELEHANDLER

RT80 RT100

FORWARDER

574

INDUSTRIAL TRACTOR

TK381 TK371

ARTICULATED TRUCK

D20D D30C D30D D250E II D35C D250E D250D D250B D25D D25C D350D D350C D300E II D300E D300D D300B

WHEELED EXCAVATOR

W330B M325B

INDUSTRIAL ENGINE

3126 3116 3114 3304 3306 3306B D333C 3304B D330C

WHEEL SCRAPER

621E 613C 637E 637G 637D 627G 627F 639D 627B 627E 615C 611

GAS ENGINE

G3304 G3306 G3306B G3304B

BULLDOZER

6 7SU 6SU 7S LGP 5A 5P 5S 6A 6S 7A 7S 7U 4A

FELLER BUNCHER

FB518

POWER MODULE

XQG135

LOAD HAUL DUMP

R1300 R1300G

MOTOR GRADER

120H 120G 120B 135H 140B 140H 140G 130G 143H 135H NA 163H NA 120H NA 140H ES 160H ES 12H NA 120H ES 140H NA 14G 12H 12G 160H 160G 160H NA 12H ES 14H NA

WINCH

528 518 57H 56H 57 56 55

TRACK-TYPE TRACTOR

D6D SR D6G2 LGP D6H II D4H III 30/30 D4H D4E D6F SR D5B D5M D5N D5H D5E D6E SR D6D D6R D6M D6N D6E D6G D6H D6G SR D4E SR D6H XL D6H XR D6GC D5H XL D7G2 D7R D7G D7H DEUCE D6G2 XL D4H XL

KNUCKLEBOOM LOADER

539

ASPHALT PAVER

BG-240C AP-900B AP-1050B BG-260C BG-2455C AP-1000B AP-1050 AP-1055B AP-1000 BG-245C

MARINE ENGINE

3116 3304 3306 D330C 3306B D333C 3304B

PIPELAYER

561N 561M 572R 561D 572G

FRONT SHOVEL

235C

VIBRATORY COMPACTOR

CS-573 CP-533D CP-533C CS-583 CS-531D CS-563 CS-531C CS-533 CS-653 CS-531 CS-533C CS-533D CP-563D CS-643 CP-563C CB-534 CB-634 CB-634C CB-634D CP-563 CB-434 CP-643 CS-583C CS-583D CP-533 CP-653 CS-573C CS-573D CS-563C CS-563D

RIPPER SCARIFIER

140G 130G 12G

GENERATOR SET

3304B G3306 3306B G3306B

ENGINE

3126

ENGINE - MACHINE

3116 3114 3304 3306

CHALLENGER

55 65 65B 35 45

GEN SET ENGINE

3304B 3306B POWER SYS 3116 3114 3306 3304

COMBINE

470 465 460

RIPPER

953B D5 977 963 951 955 7 6 5 4

BOOM

120C

WHEEL FELLER BUNCHER

TK370 TK380 543 533

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced