Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsTrade Dress301-3231: Identification Film
HomeHardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsTrade Dress301-3231: Identification Film
301-3231: Identification Film

Cat® Identification Branding Film

Brand: Cat

Product Images
301-3231: Identification Film
301-3231: Identification Film
301-3231: Identification Film
301-3231: Identification Film
301-3231: Identification Film

Cat® Identification Branding Film

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 301-3231

Units of Measure

USMetric
Material: Film,PVC Plastic
Film Color: Black
Height (in): 9.28
Overall Height (in): 9.29
Overall Height (mm): 235.9
Height (mm): 235.9
Length (in): 23.07
Overall Length (in): 23.08
Overall Length (mm): 586.2
Length (mm): 586.2
Weight (kg): 0.05
Letter Color: White
Weight (lb): 0.11
View More
Compatible Models for part number 301-3231

MINI HYD EXCAVATOR

307D 307C 305.5E 308E2 SR 308E SR 307E 308E CR 308E2SR 308E 308D 308C 308E2CR 306E 306E2 308E2 307E2 308E2 CR

EXCAVATOR

311D LRR 312D L 312C L 314D LCR 312C 312D 319D L 315D L 319D LN 319D 321D LCR 345C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced