Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips303-4649: 2.3mm Thick Ladder Clip
Home
Hardware, Seals, & ConsumablesHardwareClampsClamps & Clips
303-4649: 2.3mm Thick Ladder Clip
303-4649: 2.3mm Thick Ladder Clip

Cat® Ladder Clip organizes and supports wiring harnesses, keeping them in place and preventing potential damage

Brand: Cat

Product Images
303-4649: 2.3mm Thick Ladder Clip
303-4649: 2.3mm Thick Ladder Clip
303-4649: 2.3mm Thick Ladder Clip
303-4649: 2.3mm Thick Ladder Clip
303-4649: 2.3mm Thick Ladder Clip

Cat® Ladder Clip organizes and supports wiring harnesses, keeping them in place and preventing potential damage

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 303-4649
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 303-4649

Units of Measure

USMetric
Material Description: Steel
Overall Height (in): 0.8
Overall Width (in): 1.2
Material: Carbon Steel
Overall Width (mm): 30.5
Overall Length (in): 3.5
Overall Height (mm): 20.3
Overall Length (mm): 88.9
View More
Compatible Models for part number 303-4649

GENERATOR

SR4 SR4B

TRUCK ENGINE

C7

POWER MODULE

XQG135

WHEEL TRACTOR-SCRAPER

631K 627 623 621 637 627K LRC 632 631 623K LRC 623K 621K 627K 637K 657 651

MATERIAL HANDLER

MH3295

OFF HIGHWAY TRUCK

772 770 793D 777 775 773 777G 777E

MOTOR GRADER

24 120M 120K 12M 3 AWD 120M 2 160 140K 150 140K 2 160M 3 AWD 140 12K 12M 3 12M 2 160K 140M 3 AWD 140M 3 140M 2 160M 2 160M 3 120K 2

HYDRAULIC SHOVEL

6020B 6020 6015 6060 6015B

WHEEL SKIDDER

555D 535D 545D 525D

TRACK-TYPE TRACTOR

D6T LGP D3K2 XL D6T LGPPAT D6T XW D6T XL D6T D5 D8 D8T D4K2 LGP D10T2 D9T D9R D6T XL PAT D6T XW PAT D5K2 LGP D3K2 LGP D5K2 XL D4K2 XL

ROTARY DRILL

MD6250

MARINE ENGINE

C18 MARINE C18 C175-16 C32 C32 MARINE

PIPELAYER

PL83 PL87 PL72

EXCAVATOR

336E LN 336E LH 336E 336E LNH 336F L XE 568 FM 336E L 336E H 340F 340F L LRE 336F LN XE 336F L 568 FM LL 336F LNXE 312 GX 336F LN 312 GC

PETROLEUM PACKAGE

C18

MOBILE HYD POWER UNIT

336F 336E 336E HVG

POWER PACKAGE

C7

WHEEL TRACTOR

631G 651 623H 621K OEM 621H 627H 637G 637K

GENERATOR SET

3508B C32 G3412 C175-16 CG137-12 C18 G3520H C18 MARINE GS CG137-08 G3512E G3512H

ENERGY STORAGE

PGS1260 PGS840 ETS1500 PGS1260 HD

RECLAIMER MIXER

RM-300

ENGINE

C175-16 C32 MARINE G3520H

PETROLEUM ENGINE

C175-16

SOIL COMPACTOR

825 825K

WATER DELIVERY SYSTEM

777G CAT WDS

BACKHOE LOADER

426 424 426 F2

WHEEL DOZER

844 824K 824 844K

COLD PLANER

PM312 PM313 PM310 PM820 PM825 PM822 PM620 PM622

LANDFILL COMPACTOR

836 826 826K

PETROLEUM GEN SET

G3306B C27

ELECTRIC ROPE SHOVEL

7495

WHEEL LOADER

962 972K 972M 962L 950M 950L 962M 990 966K 966M 950 962M Z 950M Z 966K XE 990K 972M XE 966M XE

ROAD RECLAIMER

RM800 RM600

GEN SET ENGINE

POWER SYS

ARTICULATED TRUCK

725C

INDUSTRIAL ENGINE

C18 C7 G3520H C9.3 C9.3B C175-16 C15

WHEEL SCRAPER

637K

QUARRY TRUCK

777E 773E 772G 770G

TRUCK

773G LRC 770G 793D 772G 773E 773D 773G 773G OEM 785C 785D 775G 772G OEM 777G 775G OEM 775G LRC 770G OEM

GAS ENGINE

G3512H G3512E G3306B G3304B G3612 G3616 CG137-08 CG137-12

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert