Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits305-0793: Single Fuel Injector Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits305-0793: Single Fuel Injector Kit
305-0793: Single Fuel Injector Kit

Single Fuel Injector Kit

Brand: Cat

Product Images
305-0793: Single Fuel Injector Kit
305-0793: Single Fuel Injector Kit
305-0793: Single Fuel Injector Kit
305-0793: Single Fuel Injector Kit

Single Fuel Injector Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

148-2903: 3.53 x 31.34mm 95A FKM O-Ring
148-2903: 3.53 x 31.34mm 95A FKM O-RingQuantity: 1
169-3104: 37.65mm Outer Diameter Backup Ring
169-3104: 37.65mm Outer Diameter Backup RingQuantity: 1
169-8598: 31.34mm Internal Diameter Fuel System Rubber Seal
169-8598: 31.34mm Internal Diameter Fuel System Rubber SealQuantity: 1
109-3207: 3.53 x 23.39mm 90A FKM O-Ring
109-3207: 3.53 x 23.39mm 90A FKM O-RingQuantity: 1
149-5240: 32.36mm Internal Diameter Backup Ring
149-5240: 32.36mm Internal Diameter Backup RingQuantity: 1
169-8586: 32.51mm Internal Diameter Backup Ring
169-8586: 32.51mm Internal Diameter Backup RingQuantity: 1
Showing 1 to 6 of 6
DescriptionSpecificationsCompatible Models
Specifications for part number 305-0793

We are still working on adding a specification for this part.

Compatible Models for part number 305-0793

WHEEL TRACTOR

615C 627G 637G 615C II 611

UNDERCARRIAGE

OEMS

TRUCK ENGINE

C9

TRACK LOADER

973C

MOTOR GRADER

12H 163H 143H 160H 140H 14H

WHEEL LOADER

990 II

TRACK-TYPE TRACTOR

D6R D6R II

ENGINE - MACHINE

C-9

CHALLENGER

MTC755 MTC735 MT765 MT745 MTC765 MTC745 MT755 MT735

MARINE ENGINE

C9

TRACK FELLER BUNCHER

TK752 TK711 TK732 TK741 TK722 TK721

INDUSTRIAL ENGINE

C-9

WHEEL SCRAPER

637 627G 637E 637G 637D 615C

EXCAVATOR

330C LN 330C 330C FM 330C MH 330C L

MOBILE HYD POWER UNIT

330C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced