Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edge Segments308-4325: Cutting Edge Segment
HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edge Segments308-4325: Cutting Edge Segment
308-4325: Cutting Edge Segment

Cat® 30 mm Bolt-On Cutting Edge Segment - RH/LH

Brand: Cat

Product Images
308-4325: Cutting Edge Segment
308-4325: Cutting Edge Segment
308-4325: Cutting Edge Segment
308-4325: Cutting Edge Segment
308-4325: Cutting Edge Segment

Cat® 30 mm Bolt-On Cutting Edge Segment - RH/LH

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 308-4325

Units of Measure

USMetric
Position: Rh/lh
Length (in): 7.48
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 1.181
Depth (mm): 360.0
Hole Quantity: 2
Hole Size: 1-1/4-in Plow Bolt (36.5 Mm Square)
End Width (mm): 360.0
Thickness (mm): 30.0
Depth (in): 14.173
Width (mm): 190.0
Hole Spacing (in): 3.543
Attachment Method: Bolt-on
Edge Type: Continuous
Hole Spacing (mm): 90.0
Spade Angle: 0.0
Length (mm): 190.0
Width (in): 7.48
View More
Compatible Models for part number 308-4325

TRACK LOADER

963D 963B 963C 963 953 963K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced