Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home308-4366: IDLER GP TRK
Home308-4366: IDLER GP TRK
308-4366: IDLER GP TRK

Cat® Idler Gp-Track

Brand: Cat

Product Images
308-4366: IDLER GP TRK
308-4366: IDLER GP TRK
Contact your dealer for replacement options.

Cat® Idler Gp-Track

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 308-4366

Description:

  • Idlers guide the track in and out of the track rollers. They intermittently support the machine's weight and provide a way to control track slack and tension.


Attributes:

  • SystemOne™ Track is designed to operate at higher speeds and greater loads and components wear at a balanced rate. The result is maximum performance at the lowest possible operating cost.
  • Center tread idlers run on the bushing rather than track link rails. They are used exclusively on SystemOne™ and Rotating Bushing Track where the bushing rotates.
  • Landfill idlers contain special protection around the shaft to restrict materials from entering the sealing system.

View More
Specifications for part number 308-4366

Units of Measure

USMetric
Tread Diameter (in): 30.9
Flange Type: Center Flange
Shaft Diameter (mm): 68.0
Tread Diameter (mm): 786.0
Diameter (mm): 786.0
Flange Diameter (mm): 786.0
Bolt Size (in): 7/16
Undercarriage Width (mm): 460.0
Flange Diameter (in): 30.9
Bolt Size (mm): 7/16
View More
Compatible Models for part number 308-4366

TRACK-TYPE TRACTOR

D8T D8R

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced