Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits308-6767: Bumper Assembly
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits308-6767: Bumper Assembly
308-6767: Bumper Assembly

Cat® Bumper Assembly (Enclosure Group)

Brand: Cat

Product Images
308-6767: Bumper Assembly
308-6767: Bumper Assembly
308-6767: Bumper Assembly
308-6767: Bumper Assembly
308-6767: Bumper Assembly

Cat® Bumper Assembly (Enclosure Group)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 308-6767

Units of Measure

USMetric
Head Height (in): 0.83
Overall Length (mm): 56.0
Head Height (mm): 21.0
Overall Length (in): 2.2
Overall Diameter (mm): 30.0
Material: Steel/Rubber,Alloy Zinc,Carbon Steel,Natural Rubber (NR) Rubber
Overall Diameter (in): 1.2
Outside Diameter (in): 1.18
Stud Thread Size: M8
Outside Diameter (mm): 30.0
Approx. Weight (kg): 0.126
Approx. Weight (lb): 0.3
Thread Size (mm): M8X1.25
Type: Threaded
View More
Compatible Models for part number 308-6767

MULTI TERRAIN LOADER

287C 277C 297C 287C2 277C2 247B3 257B3

COMPACT TRACK LOADER

299C 289C 279C 279C2 289C2 259B3

SKID STEER LOADER

242B3 252B3 236B3 216B3 226B3 272C 262C 216B 256C 246C 262C2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced