Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsTransmission Gears308-9859: 90 Teeth Transmission Planetary Ring Gear
HomeDrivetrainTransmissions & ComponentsTransmission Gears308-9859: 90 Teeth Transmission Planetary Ring Gear
308-9859: 90 Teeth Transmission Planetary Ring Gear

Cat® General Duty Drive Train Gear

Brand: Cat

Product Images
308-9859: 90 Teeth Transmission Planetary Ring Gear
308-9859: 90 Teeth Transmission Planetary Ring Gear

Cat® General Duty Drive Train Gear

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 308-9859
Material: Alloy Steel
View More
Compatible Models for part number 308-9859

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D6T XW D6T LGP D7H D6R III D6T XL D7R SERIES D8T D8R D6GC D8N D6H II D6R STD D7R LGP D6T LGPPAT D8R II D6T XL PAT D7R II D6R XL D6R D6T D6R LGP D6R II D7R XR D6H

RIPPER

7 6 8

PIPELAYER

PL83 PL87 583T 583R 587T 587R PL72 578 572R 572R II

SOIL COMPACTOR

815B 815F

LOAD HAUL DUMP

R1600 R1700G R1700 II R1600G R1600H

WATER FORDING TRACTOR

D7R II

WHEEL DOZER

814F 814B

BULLDOZER

8U 7SU 6A 6S 7A 7S 7U 6SU 8SU 7S LGP 8A

LANDFILL COMPACTOR

816B 816F

WINCH

57H 56H

WHEEL LOADER

966F II 980G II 980C 980F 980H 980G 980L 980K 980M 966D 966F 966E 970F 980F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced