Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins310-1899: Bucket Linkage Pin
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins310-1899: Bucket Linkage Pin
310-1899: Bucket Linkage Pin

Cat® Linkage Pin 3.27" dia X 7.87" long

Brand: Cat

Product Images
310-1899: Bucket Linkage Pin
310-1899: Bucket Linkage Pin
310-1899: Bucket Linkage Pin
310-1899: Bucket Linkage Pin
310-1899: Bucket Linkage Pin

Cat® Linkage Pin 3.27" dia X 7.87" long

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 310-1899

Units of Measure

USMetric
Pin Type: Flag Pin
Material: Steel,Alloy Steel
Plating: Hard Chrome Plated
Pin Diameter (mm): 83.0
Pin Diameter (in): 3.27
Length (mm): 200.0
Length (in): 7.87
Removal Aid / Feature: Puller Hole
View More
Compatible Models for part number 310-1899

WHEEL LOADER

950GC 950G 962H 962G 962G II 950H 962L 962M Z 962 950 950L 950 GC 950G II 950M Z

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced