Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUndercarriageRolling ComponentsTrack Roller Groups310-4915: Track Roller Group
Home
UndercarriageRolling ComponentsTrack Roller Groups
310-4915: Track Roller Group
310-4915: Track Roller Group

Cat® Track Roller Group Standard Application, DOUBLE FLANGE, 197.5mm Tread Diameter, 243mm Mounting Width

Brand: Cat

Product Images
310-4915: Track Roller Group
310-4915: Track Roller Group
310-4915: Track Roller Group
310-4915: Track Roller Group
310-4915: Track Roller Group

Cat® Track Roller Group Standard Application, DOUBLE FLANGE, 197.5mm Tread Diameter, 243mm Mounting Width

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Tread Diameter (in)
Mounting Width (in)
Shaft Length (in)
Description
310-4915
This part:
310-4915: Track Roller Group
Tread Diameter (in)

7.776

Mounting Width (in)

9.567

Shaft Length (in)

13.928

Description

Cat® Track Roller Group Standard Application, DOUBLE FLANGE, 197.5mm Tread Diameter, 243mm Mounting Width

416-7050
This part:
416-7050: Track Roller Group
Tread Diameter (in)

7.776

Mounting Width (in)

9.567

Shaft Length (in)

13.928

Description

Cat® Track Roller Group Standard Application, DOUBLE FLANGE, 197.5mm Tread Diameter, 243mm Mounting Width

310-4912
This part:
310-4912: Track Roller Group
Tread Diameter (in)

7.776

Mounting Width (in)

9.567

Shaft Length (in)

13.928

Description

Cat® Track Roller Group Standard Application, SINGLE FLANGE, 197.5mm Tread Diameter, 243mm Mounting Width

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert