310-7128: Serpentine Belt
+ / - Hover over image to Zoom
Other Views

    310-7128: Serpentine Belt

    SKU:310-7128
    $1.00

    Width: 42.8 mm (1.69 in)

    Add to Requisition List

    As a global leader for over 85 years, Caterpillar provides the highly competitive belt technology and options suitable to be used on Cat products for all industries we support.

    • Belt Width (mm): 42.8
    • Belt Type: Serpentine Belts
    • No. of Ribs: 12
    • Belt Length (mm): 2755
    • Belt Length (in): 108.46
    • Belt Width (in): 1.69