Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Pumps, Motors, & ComponentsOther Hydraulic Pump & Motor Components310-9497: Flexible Coupling (Basic)
HomeHydraulicsHydraulic Pumps, Motors, & ComponentsOther Hydraulic Pump & Motor Components310-9497: Flexible Coupling (Basic)
310-9497: Flexible Coupling (Basic)

Cat® 352.2mm Outer Diameter Flexible Coupling

Brand: Cat

Product Images
310-9497: Flexible Coupling (Basic)
310-9497: Flexible Coupling (Basic)
310-9497: Flexible Coupling (Basic)
310-9497: Flexible Coupling (Basic)
310-9497: Flexible Coupling (Basic)

Cat® 352.2mm Outer Diameter Flexible Coupling

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 310-9497

Units of Measure

USMetric
Material: Steel,Carbon Steel
Outside Diameter (in): 13.86
Outside Diameter (mm): 352.2
Overall Height (in): 3.06
Overall Height (mm): 77.78
Weight (kg): 19.69
Weight (lb): 0.21
View More
Compatible Models for part number 310-9497

GENERATOR SET

3512

EXCAVATOR

336E LN 568 FM 336E LH 349E L 336E LNH 345D L 349F L 349D L 336E 345D L VG 349D2 L 349D2 352F-VG 349E L VG 349D 336E L 568 FM LL 349E 345D

MOBILE HYD POWER UNIT

336E 349E L HVG 349E 345D 336E HVG 349D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced