Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home313-3160: SOCKET HEAD BOLT
Home313-3160: SOCKET HEAD BOLT
313-3160: SOCKET HEAD BOLT

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Product Images
313-3160: SOCKET HEAD BOLT
313-3160: SOCKET HEAD BOLT
313-3160: SOCKET HEAD BOLT
313-3160: SOCKET HEAD BOLT
313-3160: SOCKET HEAD BOLT
Contact your dealer for replacement options.

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

DISCONTINUED
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 313-3160

Units of Measure

USMetric
Bolt Length (in): 3.5
Grip Length (in): 1.783
Material: STEEL,Alloy Steel
Hand of Thread: RH
Thread Size (dia x pitch) (mm): 7/16x14
Bolt Type: Socket Head
Thread Size (in): 0.017
Class or Grade: Astm A574 (180 Ksi)
Thread Size (mm): 0.4375
Grip Length (mm): 45.3
Bolt Length (mm): 88.9
View More
Compatible Models for part number 313-3160

LOAD HAUL DUMP

R2900G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced