Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsOther Cab Components313-6712: Cover Assembly
HomeCabsOther Cab Components313-6712: Cover Assembly
313-6712: Cover Assembly

Cat® Steering Column Cover Assembly (Front)

Brand: Cat

Product Images
313-6712: Cover Assembly
313-6712: Cover Assembly

Cat® Steering Column Cover Assembly (Front)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 313-6712

Units of Measure

USMetric
Overall Length (mm): 514.3
Overall Width (mm): 258.8
Overall Height (mm): 196.8
Overall Length (in): 20.248
Overall Width (in): 10.188
Overall Height (in): 7.748
Material: Plastic Plastic,Mixed Plastic Plastic
View More
Compatible Models for part number 313-6712

BACKHOE LOADER

428F 416F 422F 432E 444F 432F 442E 434E 422E 434F 444E 428E 450F 420F 430F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced