Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesCable AssembliesTerminal to Terminal313-7246: Engine Wiring Harness Assembly
HomeElectrical & ElectronicsWiring Harnesses & CablesCable AssembliesTerminal to Terminal313-7246: Engine Wiring Harness Assembly
313-7246: Engine Wiring Harness Assembly

Cat® Switch Group Engine Wiring Harness Assembly, 10 AWG, Red Color, Ring Terminal, Wire Length 206.62mm

Brand: Cat

Product Images
313-7246: Engine Wiring Harness Assembly
313-7246: Engine Wiring Harness Assembly
313-7246: Engine Wiring Harness Assembly
313-7246: Engine Wiring Harness Assembly
313-7246: Engine Wiring Harness Assembly

Cat® Switch Group Engine Wiring Harness Assembly, 10 AWG, Red Color, Ring Terminal, Wire Length 206.62mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 313-7246

Units of Measure

USMetric
Approximate Overall Length (mm): 222.6
Color: Red
Gauge (AWG): 10
Length (in): 8.76
Material: Plastic and Copper
View More
Compatible Models for part number 313-7246

TRUCK

775G 773G 773G OEM 772G 773G LRC 775G OEM 775G LRC 777G

OFF HIGHWAY TRUCK

777G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced