Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsPistons & Other Piston ComponentsPistons314-5005: 170mm Long Bore Engine Piston
HomeEngineEngine ComponentsPistons & Other Piston ComponentsPistons314-5005: 170mm Long Bore Engine Piston
314-5005: 170mm Long Bore Engine Piston

Cat® Piston for 170 mm bore with 13.5:1 compression ratio

Brand: Cat

Product Images
314-5005: 170mm Long Bore Engine Piston
314-5005: 170mm Long Bore Engine Piston
314-5005: 170mm Long Bore Engine Piston
314-5005: 170mm Long Bore Engine Piston
314-5005: 170mm Long Bore Engine Piston

Cat® Piston for 170 mm bore with 13.5:1 compression ratio

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 314-5005

Units of Measure

USMetric
Width (mm): 237.82
Height (mm): 231.14
Length (in): 9.36
Material: Alloy Steel,Alloy Copper
Height (in): 9.1
Length (mm): 237.82
View More
Compatible Models for part number 314-5005

GENERATOR

SR4 SR5 SR4B SR4BHV

GENERATOR SET

SR5 3508 3508C 3516 3512

POWER MODULE

PM3516 PM3508

VEHICULAR ENGINE

3512

PETROLEUM ENGINE

3512

LOCOMOTIVE ENGINE

3512 3512B

WHEEL LOADER

994

TRACK-TYPE TRACTOR

D11R D11N

GEN SET ENGINE

3508 3512 3508B 3516 3516B

MARINE ENGINE

3512 3508

MINING EXCAVATOR

5230 5130

INDUSTRIAL ENGINE

3512B 3508 3512 3516

TRUCK

785

PETROLEUM PACKAGE

3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced