Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edge Segments315-0164: Cutting Edge Segment
HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edge Segments315-0164: Cutting Edge Segment
315-0164: Cutting Edge Segment

Cat® 60 mm Bolt-On Cutting Edge Segment

Brand: Cat

Product Images
315-0164: Cutting Edge Segment
315-0164: Cutting Edge Segment
315-0164: Cutting Edge Segment
315-0164: Cutting Edge Segment
315-0164: Cutting Edge Segment

Cat® 60 mm Bolt-On Cutting Edge Segment

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 315-0164

Units of Measure

USMetric
Position: Center
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 2.362
Depth (mm): 590.0
Hole Quantity: 4
Hole Size: 1-1/4-in Plow Bolt (36.5 Mm Square)
Thickness (mm): 60.0
Depth (in): 23.228
Width (mm): 410.0
Hole Spacing (in): 3.543
Attachment Method: Bolt-on
Hole Spacing (mm): 90.0
Edge Type: Continuous
Spade Angle: 0.0
Width (in): 16.142
View More
Compatible Models for part number 315-0164

WHEEL LOADER

992K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced