Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeStructures & Other Systems ComponentsOther Covers & SupportsNon-Metallic Covers & Supports315-0225: Engine Wire Clamp
HomeStructures & Other Systems ComponentsOther Covers & SupportsNon-Metallic Covers & Supports315-0225: Engine Wire Clamp
315-0225: Engine Wire Clamp

Cat® 2mm Thick Wiring Harness Clamp for clean emission module

Brand: Cat

Product Images
315-0225: Engine Wire Clamp
315-0225: Engine Wire Clamp
315-0225: Engine Wire Clamp
315-0225: Engine Wire Clamp
315-0225: Engine Wire Clamp

Cat® 2mm Thick Wiring Harness Clamp for clean emission module

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 315-0225

Units of Measure

USMetric
Height (in): 0.2
Height (mm): 5.0
Hole Size (in): 0.20
Hole Size (mm): 5
Material: Stainless Steel
Material Thickness (in): 0.08
Material Thickness (mm): 2.0
Width (in): 0.79
Width (mm): 20.0
View More
Compatible Models for part number 315-0225

UNDERGROUND ART TRUCK

AD45

TRUCK ENGINE

C13 C15

POWER MODULE

TR43-C18L

WHEEL TRACTOR-SCRAPER

631K 627 623 621 637 631 623K 621K 627K 637K 657 651

LOAD HAUL DUMP

R1700 R2900 R2900 XE

SITE PREP TRACTOR

586C 2864C

MATERIAL HANDLER

MH3260 MH3295

OFF HIGHWAY TRUCK

772 770

MOTOR GRADER

18M3 16 14 18 12M 3 AWD 120M 2 160 150 160M 3 AWD 140 14M3 12M 3 12M 2 140M 3 AWD 140M 3 140M 2 16M3 160M 2 160M 3

SPL EXCAVATOR BASED SOLN

OEM-PM

TRACK-TYPE TRACTOR

D6T LGP D6XE D6T LGPPAT D6T XW D6T XL D6T D7E D9 D6 D8 D7 D8T D9T D6T XL PAT D6T XW PAT D6 XE D7E LGP

ROTARY DRILL

MD6200

ASPHALT PAVER

AP-1000E BG1055E AP-1055E BG1000E

TRACK FELLER BUNCHER

522 521

PIPELAYER

PL83 PL87 PL72

EXCAVATOR

336E LN 336E LH 349F LXE 336E 324E 336F MH3295 336F XE 374F L 390F 349E L 336E LNH 340F L UHD 349E L VG 324E LN 352F XE VG 349F L 352F-VG 336F L XE 568 FM 336E L 349E 336E H 349F 352 UHD 352F 340F 349 340F L LRE 336F LN XE 352 324E L 336F L 568 FM LL 374F 329E L 329E 336F LNXE 395 336F LN 329E LN 390F L 374

PETROLEUM PACKAGE

CX31-C9I CX35-C18I CX31-C13I CX31-C18I

MOBILE HYD POWER UNIT

336FMHPU 329E 349E L HVG 349E 336F 336E C7.1 352FMHPU 390F 336E HVG

WHEEL TRACTOR

651E 631K 651 623H 657E 621K OEM 621H 627H

GENERATOR SET

C18 GEN SE XQ425 C13 XQ375 C7.1 C13 XQ350 XQ1140 C18

ROTARY MIXER

RM500B

RECLAIMER MIXER

RM500B

HEX BASED SPL SOLUTION

352F OEM

ENGINE

C15 C18 C9.3

TRACK LOADER

973K

PETROLEUM TRANSMISSION

CX31-P600-C18I

PETROLEUM ENGINE

C15 C18

SOIL COMPACTOR

825 825K

EJECTOR TRUCK

730C2 EJ 730C 740B 740

WHEEL DOZER

834 834K 824K 824

COLD PLANER

PM312 PM313 PM310 PM620 PM622

LANDFILL COMPACTOR

836 826 836K 826K

WHEEL LOADER

982XE 972K 988 XE 972M 986 980 982 988GC 980GC 988 950K 986K 962K 980XE 988K XE 988K 966F 966K 966M 982 XE 980 XE 966F II 980K HLG 966K XE 972M XE 966M XE 980K 980M 982M

ROAD RECLAIMER

RM600 RM500B RM500

GEN SET ENGINE

POWER SYS

ARTICULATED TRUCK

725C 730C2 725C2 740C 740B 740 GC 730C 745C 725 735C 735B 745 730 735

INDUSTRIAL ENGINE

C18 C7.1 C9.3 C13 C15

QUARRY TRUCK

772G 770G

WHEEL SCRAPER

657E 637K

TRUCK

770G 772G 772G OEM 770G OEM

WHEEL FELLER BUNCHER

2570C 573C 563C 2670C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced