Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesLamp Assemblies315-3232: Lamp Assembly-Indicator
HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesLamp Assemblies315-3232: Lamp Assembly-Indicator
315-3232: Lamp Assembly-Indicator

Cat® Indicator Lamp Assembly (24V) (LED)

Brand: Cat

Product Images
315-3232: Lamp Assembly-Indicator
315-3232: Lamp Assembly-Indicator

Cat® Indicator Lamp Assembly (24V) (LED)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 315-3232

Units of Measure

USMetric
Material: Alloy Mixed: Metal,Carbon Steel
Lens Color: Green
Wire Length (in): 5.91
Wire Length (mm): 150.0
Light Type: Led
View More
Compatible Models for part number 315-3232

WHEEL LOADER

966H 988K 966L 966 988 950H 972H 972K 980H 972M 950 950L 972 972L 990K 980L 980K 980 980M 990

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced