Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeWorkshop SuppliesToolsPliers316-0705: Locking Pliers
Home
Workshop SuppliesToolsPliers
316-0705: Locking Pliers
316-0705: Locking Pliers

Cat® Locking Pliers (2-7/16 in Curved Jaws) (Cutter)

Brand: Cat

Product Images
316-0705: Locking Pliers
316-0705: Locking Pliers

Cat® Locking Pliers (2-7/16 in Curved Jaws) (Cutter)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 316-0705

Units of Measure

USMetric
Jaw Opening (in): 2-7/16
Material Description: Steel
Length (in): 10.0
Overall Length (in): 10.0
Length (cm): 25
Overall Length (mm): 254.0
Jaw Opening (mm): 61.9
Jaws: Curved Jaws and Cutter
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert