Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins316-6951: Swing Frame Pin
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins316-6951: Swing Frame Pin
316-6951: Swing Frame Pin

Cat® Swing Frame Pin enables smooth and controlled swinging motion by serving as a hinge or pivot point

Brand: Cat

Product Images
316-6951: Swing Frame Pin
316-6951: Swing Frame Pin
316-6951: Swing Frame Pin
316-6951: Swing Frame Pin
316-6951: Swing Frame Pin

Cat® Swing Frame Pin enables smooth and controlled swinging motion by serving as a hinge or pivot point

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 316-6951

Units of Measure

USMetric
Pin Type: Flag Pin
Material: Steel,Alloy Steel,Alloy Zinc
Plating: Unplated
Pin Diameter (mm): 65.0
Pin Diameter (in): 2.56
Length (mm): 185.0
Length (in): 7.28
Removal Aid / Feature: No Puller Hole
Grease Passage: Greased through pin
View More
Compatible Models for part number 316-6951

BACKHOE LOADER

428F 428 422F 432E 444F 444 432F 434 442E 434E 422E 434F 444E 432 428E 432F2 422F2 444F2 434F2 427F2 428F2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced