Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRolling ComponentsMounting Caps, Blocks, and Bearing Mounts317-9078: 59.65mm Inner Diameter Track Roller Cap
HomeUndercarriageRolling ComponentsMounting Caps, Blocks, and Bearing Mounts317-9078: 59.65mm Inner Diameter Track Roller Cap
317-9078: 59.65mm Inner Diameter Track Roller Cap

Cat® Cap-Tck Roller 60.3mm Height, 60mm Wide, 160mm long

Brand: Cat

Product Images
317-9078: 59.65mm Inner Diameter Track Roller Cap
317-9078: 59.65mm Inner Diameter Track Roller Cap

Cat® Cap-Tck Roller 60.3mm Height, 60mm Wide, 160mm long

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 317-9078

Units of Measure

USMetric
Length (in): 6.299
Material: Ductile (Spheroidal) Iron
Mounting Face Offset (in): 0.118
Mounting Face Offset (mm): 3
Mounting Hole Diameter (in): 0.689
Height (in): 2.374
Width (mm): 60.0
Height (mm): 60.3
Mounting Hole Diameter (mm): 17.5
Hole 1 Distance (mm): 57.15
Number Of Mounting Holes: 2
Hole 2 Distance (in): 4.5
Hole 2 Distance (mm): 114.3
Length (mm): 160.0
Hole 1 Distance (in): 2.25
Width (in): 2.362
View More
Compatible Models for part number 317-9078

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced