Caterpillar
No suggested results. Try again.

Select Store

Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

288-0935: Track Roller Group
HomeUndercarriageRolling ComponentsTrack Roller Groups288-0935: Track Roller Group

288-0935: Track Roller Group

Cat® Track Roller Group DOUBLE FLANGE, Standard Application, 210mm Tread Diameter, 258.04mm Mounting Width

Brand: Cat

Product Images

288-0935: Track Roller Group
288-0935: Track Roller Group
288-0935: Track Roller Group
288-0935: Track Roller Group

288-0935: Track Roller Group

Cat® Track Roller Group DOUBLE FLANGE, Standard Application, 210mm Tread Diameter, 258.04mm Mounting Width

Brand: Cat

Compare Alternate Parts

Mounting Width (in)

Link Outside Spread (in)

Inside Spread (in)

Description

288-0935

This part:

10.159

7.72

3.831

Cat® Track Roller Group DOUBLE FLANGE, Standard Application, 210mm Tread Diameter, 258.04mm Mounting Width

288-0934

This part:

10.159

9.26

3.969

Cat® Track Roller Group Standard Application, SINGLE FLANGE, 210mm Tread Diameter, 258.04mm Mounting Width

288-0945

This part:

9.824

8.933

3.969

Cat® Track Roller Group Arctic Application, SINGLE FLANGE, 210mm Tread Diameter, 249.54mm Mounting Width

288-0947

This part:

9.824

8.933

3.969

Cat® Track Roller Group High Temperature Application, SINGLE FLANGE, 210mm Tread Diameter, 249.54mm Mounting Width

396-7353

This part:

12.925

4.5

0.866

Cat® Track Roller Group SINGLE FLANGE, Standard Application, 210mm Tread Diameter, 258.04mm Mounting Width

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced