Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home318-6248: 750mm Outer Diameter Sprocket Hub
Home318-6248: 750mm Outer Diameter Sprocket Hub
318-6248: 750mm Outer Diameter Sprocket Hub

Cat® Ductile Iron Sprocket Hub used in Final Drive and System one Undercarriage

Brand: Cat

Product Images
318-6248: 750mm Outer Diameter Sprocket Hub
318-6248: 750mm Outer Diameter Sprocket Hub
318-6248: 750mm Outer Diameter Sprocket Hub
318-6248: 750mm Outer Diameter Sprocket Hub
318-6248: 750mm Outer Diameter Sprocket Hub

Cat® Ductile Iron Sprocket Hub used in Final Drive and System one Undercarriage

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 318-6248
Height (mm): 469.9
Diameter (mm): 650.0
Material: Ductile (Spheroidal) Iron
View More
Compatible Models for part number 318-6248

TRACK-TYPE TRACTOR

D8T D8R D8GC D8 GC D8

GENERATOR SET

3508B

PIPELAYER

PL83 PL87 583T 587T 587R

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced