Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Pumps318-6357: Fuel Transfer Pump
HomeEngineFuel SystemFuel Pumps318-6357: Fuel Transfer Pump
318-6357: Fuel Transfer Pump

Cat® Fuel Transfer Pump transmits fuel from storage tanks to the engine, ensuring a continuous and reliable fuel supply for optimal equipment operation

Brand: Cat

Product Images
318-6357: Fuel Transfer Pump
318-6357: Fuel Transfer Pump

Cat® Fuel Transfer Pump transmits fuel from storage tanks to the engine, ensuring a continuous and reliable fuel supply for optimal equipment operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 318-6357

Units of Measure

USMetric
Width (mm): 160.02
Height (mm): 114.3
Length (in): 6.3
Height (in): 4.5
Length (mm): 160.02
View More
Compatible Models for part number 318-6357

GENERATOR

LC51XX SR4B

TRUCK ENGINE

C7 C9 C-9 3126E

INTEGRATED TOOLCARRIER

IT62H

SITE PREP TRACTOR

586C

MATERIAL HANDLER

M325D MH M325D L MH

TRACK-TYPE TRACTOR

D7R D6R III D6R STD D7R LGP D6R XL D6R II D6R D6T D6R LGP D7R XR

ASPHALT PAVER

BG-2455D AP-1055D AP-1000D BG-260D

MARINE ENGINE

C9

TRACK FELLER BUNCHER

521B 522B

EXCAVATOR

324D FM LL 330D MH 328D LCR 329D LN 325D FM LL 329D L 324D FM 336D 324D M325D MH 330D LN 326D L 336D LN 340D L 329D 330D FM 325D FM 325D L 330C LN 325D MH 330C L 336D L 330C 330D 324D LN M325D L MH 324D L 330D L 325D

PETROLEUM PACKAGE

TH31-C9P

MOBILE HYD POWER UNIT

330D L 329D L 336D L 330D 324D LN 330C 325D L 325D 336D

WHEEL TRACTOR

627G 637G

GENERATOR SET

C9 GEN SET XQP300 C9 D250GC D300GC

TRACK LOADER

973C 973D

PETROLEUM ENGINE

C9 C7

SOIL COMPACTOR

815F II

WHEEL DOZER

814F II

LANDFILL COMPACTOR

816F II

WHEEL LOADER

962H 950H

FORWARDER

584HD 584

ENGINE - MACHINE

C9 C-9

GEN SET ENGINE

POWER SYS

CHALLENGER

65C 65D MTC755 MTC765 MTC735 MT765 MTC745 MT755 MT745 MT735

ROTARY/TRACK DRILLS

MD5075 MD5075C

INDUSTRIAL ENGINE

C7 C9 C-9

WHEEL FELLER BUNCHER

573

WHEEL SCRAPER

637E 637G 637D 627G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced