Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Tanks, Reservoirs, & Other Tank ComponentsHydraulic Tanks & Reservoirs319-1637: Aluminum Die Casted Retainer
HomeHydraulicsHydraulic Tanks, Reservoirs, & Other Tank ComponentsHydraulic Tanks & Reservoirs319-1637: Aluminum Die Casted Retainer
319-1637: Aluminum Die Casted Retainer

Cat® Retainer (Oil Level Gauge)

Brand: Cat

Product Images
319-1637: Aluminum Die Casted Retainer
319-1637: Aluminum Die Casted Retainer
319-1637: Aluminum Die Casted Retainer
319-1637: Aluminum Die Casted Retainer
319-1637: Aluminum Die Casted Retainer

Cat® Retainer (Oil Level Gauge)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 319-1637

Units of Measure

USMetric
Material Description: Cast Aluminum
Thread Size (mm): M10
Overall Length (mm): 178.5
Length (mm): 178.5
Overall Width (mm): 86.0
Width (mm): 86.0
Overall Height (mm): 41.0
Height (mm): 41.0
Length (in): 7.02
Overall Length (in): 7.027
Overall Width (in): 3.385
Width (in): 3.38
Height (in): 1.61
Overall Height (in): 1.614
Material: Alloy Aluminum
View More
Compatible Models for part number 319-1637

KNUCKLEBOOM LOADER

2384D 2384C 2484D 2484C 559C 579C 559D 579D

WHEEL TRACTOR

627H 631K 623H 621K OEM 637K 621H

WHEEL TRACTOR-SCRAPER

627K 623K LRC 623K 631K 627 623 621 637 627K LRC 632 631 637K 621K

WHEEL SCRAPER

637K

TRUCK

785 793F AC 793F CMD 775G 773G LRC 775G OEM 793F OEM 793F XQ 795F XQ 785G 773G 797F 793F 795F AC 775G LRC 773G OEM 777G

WHEEL DOZER

834K

OFF HIGHWAY TRUCK

789G 777G 777 775 773 793F 798 AC 789 785 793

MOBILE HYD POWER UNIT

TH43-C18

LANDFILL COMPACTOR

836K

ROTARY CUTTER

RC20

WHEEL LOADER

980H 986 988GC 986H 986K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced