Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsCouplings320-1773: 3/4" Air Conditioner Lines Coupling
HomeHoses & TubesAdapters, Couplings, & FittingsCouplings320-1773: 3/4" Air Conditioner Lines Coupling
320-1773: 3/4" Air Conditioner Lines Coupling

Cat® Air Conditioner Lines Coupling secures the connection of air conditioner lines, ensuring efficient transfer of refrigerant in equipment cooling units.

Brand: Cat

Product Images
320-1773: 3/4" Air Conditioner Lines Coupling
320-1773: 3/4" Air Conditioner Lines Coupling
320-1773: 3/4" Air Conditioner Lines Coupling
320-1773: 3/4" Air Conditioner Lines Coupling
320-1773: 3/4" Air Conditioner Lines Coupling

Cat® Air Conditioner Lines Coupling secures the connection of air conditioner lines, ensuring efficient transfer of refrigerant in equipment cooling units.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 320-1773

Units of Measure

USMetric
Type: Ac Coupling
Material: STEEL,Alloy Zinc,Other Hose,Carbon Steel
Coating: Zinc Plated
Shape: 90 Deg
Connector: Tube-O Female (Long Pilot)
Thread Size (in): 3/4-16
Drop Length (mm): 51.0
Length (mm): 68.0
Cut-Off Factor (mm): 32.0
Recommended Hose Size (mm): 10.3
View More
Compatible Models for part number 320-1773

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced