Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesBulbs323-5646: Bulb
HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesBulbs323-5646: Bulb
323-5646: Bulb

Cat® Bulb (Halogen Bulb)

Brand: Cat

Product Images
323-5646: Bulb
323-5646: Bulb

Cat® Bulb (Halogen Bulb)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 323-5646

Units of Measure

USMetric
Length (mm): 56.0
Length (in): 2.2
Diameter (mm): 20.0
Diameter (in): 0.8
Material: Glass,Glass Ceramic
Weight (kg): 0.1
Weight (lb): 0.1
View More
Compatible Models for part number 323-5646

TELEHANDLER

TH3510D TL642D TL943D TL1255D TH514C TH306D TH417D TL1055D TH406C TH417C TH407C TH408D TH314D TH357D TH337C TH336C TH414C TH514D TH255C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced