Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsCouplings323-6157: Permanent Coupling
HomeHoses & TubesAdapters, Couplings, & FittingsCouplings323-6157: Permanent Coupling
323-6157: Permanent Coupling

Cat® XN Spiral Permanent Coupling ORFS – Straight Female Swivel

Brand: Cat

Product Images
323-6157: Permanent Coupling
323-6157: Permanent Coupling
323-6157: Permanent Coupling
323-6157: Permanent Coupling
323-6157: Permanent Coupling

Cat® XN Spiral Permanent Coupling ORFS – Straight Female Swivel

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 323-6157

Units of Measure

USMetric
Connector: Permanent
Material: STEEL,Carbon Steel,Alloy Zinc
Coating: Zinc Plated
Shape: Straight
Connector Type: -6 ORFS FEMALE SWIVEL
Thread Size (in): 11/16-16
Length (mm): 62.0
Length (in): 2.44
Cut-Off Factor (mm): 28.0
Cut-Off Factor (in): 1.1
Recommended Hose Size (mm): 9.5
Recommended Hose Size (in): 0.37
Compatible With: SAE 100R12, SAE 100R15
Hex Size (mm): 20.6
Hex Size (in): 0.81
Seal Type: Nbr 6v-8397, Fkm 228-7089
Description: Permanent Coupling 6XN
Applications: Permanent Coupling for use with hydraulic hose. For additional information contact your CAT local dealer
View More
Compatible Models for part number 323-6157

MINI HYD EXCAVATOR

307C 308C

WHEELED EXCAVATOR

M322F M314F M320F M316F M318F

TRUCK

785G 797 795F AC 797B

EXCAVATOR

340 336F L XE 349E L 325D FM 345D L 349F L 349F LXE 349D2 L 336F LN XE 349D2 330 352F-VG 336D2 L 349E L VG 330D LN 321D LCR 330D L 336E L 349E 374D L

MATERIAL HANDLER

MH3049

MOBILE HYD POWER UNIT

349E

ROTARY CUTTER

RC20

WHEEL LOADER

966F II 966F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced