324-9290: BELLOWS AS.-
+ / - Hover over image to Zoom
Other Views

    324-9290: BELLOWS AS.-

    Part Number: 324-9290
    Brand: Cat
    Retrieving Price.....

    Exhaust Bellows

    Description:

    • Exhaust bellows connect the exhaust gas pipes and series turbochargers.


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, and less environmental impact.

    UNITS:
    • US
    • Metric
    • Height (mm): 91.44
    • Length (mm): 106.68
    • Width (mm): 91.44
    lhd
    R1700K

    fp
    586C, 2864C

    emac
    C9.3

    ttl
    973

    track excavators
    352F2VG, 349F, 349FL

    articulated trucks
    730C2EJ, 745C, 740CEJ, 725C2, 730C2

    drll
    MD6250, MD6310

    wtl
    988K, 990K, 972K, 992K, 966M XE 988 XE 993K, 972M XE 966M, 980K, 982M, 980M, 972M, 988K XE 966K XE 986K, 966K, 97AM 980K HLG

    adt
    740B, 740, 735C, 730C, 740 GC 730C2 EJ 745 740C 735B, 725C

    ttt
    D6T LGP D8T, D6T XW D7E, D6T, D6T XL D6T XW PAT D6T XL PAT D11T, D6T LGPPAT D9T, D7E LGP D10T2

    ieng
    C32, C18, C13, C15, C9.3, C27

    wts
    621H, 631K, 623H, 627K, 637K, 623K, 621K, 621K OEM

    wtt
    854K, 844K, 834K

    mg
    12M 2 18M3, 140M 2 160M 3 14M3, 12M 3 160M 2 140M 3 16M3, 140M 3 AWD 160M 3 AWD 24, 12M 3 AWD

    oht
    775G OEM 772G, 773G, 773G OEM 775G, 770G, 777G, 770G OEM 772G OEM

    mh
    MH3295

    rrss
    RM500B

    7 to 9 liter
    C9

    com
    836K, 826K

    wheel tractor scrapers
    627H

    cold
    PM312, PM820, PM310, PM620, PM313, PM822, PM825, PM622

    emp
    6015B, 6020B

    compactors
    825K

    pipe
    PL72, PL87, PL83

    exc
    390F L 336F L 336FMHPU 352FMHPU 390F 568 FM 352F XE VG 340F L UHD 349E, 352F-VG 336F LNXE 336E L 349E L 340F L LRE 349E L VG 352F, 349F LXE 336F, 349F L 336F LN 336E HVG 340F, 352F OEM 568 FM LL 349E L HVG 336F L XE 336F XE 336F LN XE 336E LH 374F 374F L 336E, 336E LNH 336E LN 336E H

    petr
    CX31-C9I CX38-P892 CX35-P800 C15, CX35-C18I CX31-C18I C27, C32, CX31-C13I C18, CX31-P600 CX38-P800

    wheel loaders
    972M

    epg
    C18

    wheel dozers
    824K