Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab HVAC SystemsOther Cab HVAC Components324-9711: Refrigerant Compressor
HomeCabsCab HVAC SystemsOther Cab HVAC Components324-9711: Refrigerant Compressor
324-9711: Refrigerant Compressor

Cat® Aluminum Refrigerant Compressor

Brand: Cat

Product Images
324-9711: Refrigerant Compressor
324-9711: Refrigerant Compressor
324-9711: Refrigerant Compressor
324-9711: Refrigerant Compressor
324-9711: Refrigerant Compressor

Cat® Aluminum Refrigerant Compressor

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 324-9711

Units of Measure

USMetric
Length (in): 1.3
Material: Alloy Aluminum
Overall Length (in): 10.2
Bore Diameter (mm): 29.3
Pins: 2.0
Connector Type: 2 Pin DT
Outside Diameter (in): 6.0
Outside Diameter (mm): 152.0
Material Description: Cast Aluminum
Bore Diameter (in): 1.2
Overall Length (mm): 258.3
Voltage (VAC): 24 (VDC)
Length (mm): 32.8
View More
Compatible Models for part number 324-9711

TRACK-TYPE TRACTOR

D6T XW D6T LGP D6T XL D8T D10T2 D9T D6T LGPPAT D11T D6T XL PAT D6T XW PAT

ARTICULATED TRUCK

725C 725 725C2

TRACK FELLER BUNCHER

522 521

PIPELAYER

PL83 PL87 PL72

INDUSTRIAL ENGINE

C32 C9.3B C27 C18 C13 C15 C9.3

ENGINE

C15 C18 C13B C9.3

PETROLEUM ENGINE

C15 C18

MOBILE HYD POWER UNIT

TH43-C18

PETROLEUM PACKAGE

CX35-C18I

MOTOR GRADER

18M3 16M3 14M-3 14M3

WHEEL LOADER

972M XE 966M XE 966 972K 972M 972 972L 972XE 966 GC 986 966XE 966K XE 988GC 966L 966K 966M 986K

HYDRAULIC SHOVEL

6015B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced