Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits326-1006: Fuel Transfer Pump Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits
326-1006: Fuel Transfer Pump Kit
326-1006: Fuel Transfer Pump Kit

Fuel Transfer Pump Kit

Brand: Cat

Product Images
326-1006: Fuel Transfer Pump Kit
326-1006: Fuel Transfer Pump Kit

Fuel Transfer Pump Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

3E-8006: M8-1.25 x 130mm Hex Socket Head Bolt
3E-8006: M8-1.25 x 130mm Hex Socket Head BoltQuantity: 1
227-5904: 3 x 104mm 75A FKM O-Ring
227-5904: 3 x 104mm 75A FKM O-RingQuantity: 1
179-8128: 31.47mm Inner Diameter Fuel System Seal
179-8128: 31.47mm Inner Diameter Fuel System SealQuantity: 2
318-6357: Fuel Transfer Pump
318-6357: Fuel Transfer PumpQuantity: 1
239-2402: 6.07mm Inner Diameter Fuel System Seal
239-2402: 6.07mm Inner Diameter Fuel System SealQuantity: 3
313-4620: M5-0.8 x 25mm Socket Head Hexalobular Screw
313-4620: M5-0.8 x 25mm Socket Head Hexalobular ScrewQuantity: 4
185-3241: 92.41mm Inner Diameter O-Ring Seal
185-3241: 92.41mm Inner Diameter O-Ring SealQuantity: 1
Showing 1 to 7 of 7
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert