Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUndercarriageTrack ComponentsTrack Shoes326-1143: 915mm Width Grouser Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
326-1143: 915mm Width Grouser Track Shoe
326-1143: 915mm Width Grouser Track Shoe

Cat® Grouser Track Shoe delivers enhanced traction and stability on different surfaces, improving maneuverability and control during operation

Brand: Cat

Product Images
326-1143: 915mm Width Grouser Track Shoe
326-1143: 915mm Width Grouser Track Shoe
326-1143: 915mm Width Grouser Track Shoe
326-1143: 915mm Width Grouser Track Shoe
326-1143: 915mm Width Grouser Track Shoe

Cat® Grouser Track Shoe delivers enhanced traction and stability on different surfaces, improving maneuverability and control during operation

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Bolt Size (in)
Track Pitch (in)
Shoe Width (in)
Description
326-1143
This part:
326-1143: 915mm Width Grouser Track Shoe

7/8

8.5

36.024

Cat® Grouser Track Shoe delivers enhanced traction and stability on different surfaces, improving maneuverability and control during operation

326-1144
This part:
326-1144: 915mm Width Grouser Track Shoe

7/8

8.5

36.024

Cat® Grouser Track Shoe provides exceptional traction and stability on different surfaces for improved maneuverability and control

326-1134
This part:
326-1134: Track Shoe

7/8

8.5

36.024

Cat® Track Shoe Single Grouser, 915mm Wide, Regular Joint, MS

Related parts
326-1136: Track Shoe
326-1136: Track Shoe

Cat® Track Shoe Single Grouser, 560mm Wide, Regular Joint, ES

Check Price
8E-9399: Track Shoe
8E-9399: Track Shoe

Cat® Track Shoe Single Grouser, 760mm Wide, Regular Joint, MS, Clipped

Check Price
326-1127: Track Shoe
326-1127: Track Shoe

Cat® Track Shoe Single Grouser, 610mm Wide, Regular Joint, MS

Check Price
326-1129: 660mm Width Grouser Track Shoe
326-1129: 660mm Width Grouser Track Shoe

Cat® Grouser Track Shoe delivers enhanced traction and stability on different surfaces, improving maneuverability and control during operation

Check Price
326-1138: Track Shoe
326-1138: Track Shoe

Cat® Track Shoe Single Grouser, 610mm Wide, Regular Joint, ES

Check Price
326-1141: 660mm Width Grouser Track Shoe
326-1141: 660mm Width Grouser Track Shoe

Cat® Grouser Track Shoe delivers enhanced traction and stability on different surfaces, improving maneuverability and control during operation

Check Price
326-1142: Track Shoe
326-1142: Track Shoe

Cat® Track Shoe Single Grouser, 760mm Wide, Regular Joint, ES, Trapezoidal Hole

Check Price
326-1136
326-1136: Track Shoe
Check Price
8E-9399
8E-9399: Track Shoe
Check Price
326-1127
326-1127: Track Shoe
Check Price
326-1129
326-1129: 660mm Width Grouser Track Shoe
Check Price
326-1138
326-1138: Track Shoe
Check Price
326-1141
326-1141: 660mm Width Grouser Track Shoe
Check Price
326-1142
326-1142: Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert